Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
OC-Drive
Description
PGA060 - PGA Series
Bill of material
PGA060-L1-3
RT
Reducer type
PGA060
PROGRESSION
Progression
RR
Reduction ratio
D1
60 mm
D2
Ø70 mm
D3
Ø5.5 mm
D4
Ø14 mm
D5
Ø50 mm
D6
M5x0.8P mm
L1
32 mm
L2
28 mm
L3
3 mm
L4
8 mm
L5
2 mm
L6
25 mm
L7
15 mm
B1
5 mm
H1
16 mm
C1
60 mm
C2
Ø70 mm
C3
M4x10 mm
C4
Ø14 mm
C5
Ø50 mm
C6
5 mm
C7
7 mm
C8
32 mm
C9
mm
C10
mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
4000 rpm
MIS
Maximum input speed (n1B)
6000 rpm
BACKLASH
Backlash
arcmin
TR
Torsional rigidity
2.2 Nm/arcmin
ARF
Allowable radial force (F2rB)
680 Nm
AAF
Allowable axial force (F2aB)
340 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness (η)
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤70 dB
MOI
Moment of inertia (J1)
kg·cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    OC-Drive
    PG060 - PG Series
    OC-Drive
    PGA120 - PGA Series
    OC-Drive
    WPS060 - WPS Series
    NISSEI Corporation
    Waterproof and dust proof IP44 equivalent
    OC-Drive
    PGA160 - PGA Series
    OC-Drive
    FAB220 - FAB Series
    OC-Drive
    PGA090 - PGA Series
    ORIENTALMOTOR Co.,Ltd.
    Motor
    Metalwork
    Motor delta
    OC-Drive
    FABR115 - FABR Series
    OC-Drive
    FBR060 - FBR Series
    OC-Drive
    FAB042 - FAB Series
    NKE FA&ROBOT
    GP - Precision helical-tooth planetary reducer
    OC-Drive
    FGA060 - FGA Series
Previews
3D
2D
Download CAD models