Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
OC-Drive
Description
PGA090 - PGA Series
Bill of material
PGA090-L1-3
RT
Reducer type
PGA090
PROGRESSION
Progression
RR
Reduction ratio
D1
88 mm
D2
Ø100 mm
D3
Ø7 mm
D4
Ø20 mm
D5
Ø80 mm
D6
M6x1.0P mm
L1
40 mm
L2
36 mm
L3
3 mm
L4
10 mm
L5
4 mm
L6
28 mm
L7
16.5 mm
B1
6 mm
H1
22.5 mm
C1
85 mm
C2
Ø90 mm
C3
M5x12 mm
C4
Ø19 mm
C5
Ø70 mm
C6
6.5 mm
C7
7.5 mm
C8
42 mm
C9
mm
C10
mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
3600 rpm
MIS
Maximum input speed (n1B)
6000 rpm
BACKLASH
Backlash
arcmin
TR
Torsional rigidity
7.2 Nm/arcmin
ARF
Allowable radial force (F2rB)
1750 Nm
AAF
Allowable axial force (F2aB)
875 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness (η)
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤72 dB
MOI
Moment of inertia (J1)
kg·cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rossi
    R 3EL - 001...710 - 3 stages in line
    OC-Drive
    PGA160 - PGA Series
    OC-Drive
    PGA120 - PGA Series
    OC-Drive
    PGA060 - PGA Series
    NKE FA&ROBOT
    GP - Precision helical-tooth planetary reducer
    OC-Drive
    PS142 - PS Series
    OC-Drive
    80DSG Series - SG series servo motor
    THK CO.,LTD.
    BNK - Ball Screw With Finished Shafts Ends
    OC-Drive
    PS240 - PS Series
    OC-Drive
    PS060 - PS Series
    OC-Drive
    PG060 - PG Series
    OC-Drive
    FAB090 - FAB Series
    OC-Drive
    60SG Series - SG series servo motor
    OC-Drive
    FAB220 - FAB Series
Previews
3D
2D
Download CAD models