Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POATO
Description
PSFE25 - Push rod electric cylinder
Bill of material
PSFE-25-15-1002-D-Z-B-M-100W-1
LA
linear actuator
PSFE
SPECIFICATION
specification
25
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
SD
Screw diameter
10
LSL
Lead screw lead
MMM
Motor mounting mode
SEM
Shaft end mounting
IMOO
Installation method of ontology
MB
Motor brand
BRAKE
Brake
MP
Motor power
RR
Reduction ratio
1
A
150 mm
B
116.0 mm
C
169 mm
D
134.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    POATO
    PSFE32 - Push rod electric cylinder
    POATO
    PSFE40 - Push rod electric cylinder
    POATO
    PSFE16 - Push rod electric cylinder
    POATO
    PSFE63 - Push rod electric cylinder
    POATO
    PSFE20 - Push rod electric cylinder
    POATO
    PSFE80 - Push rod electric cylinder
    NKE FA&ROBOT
    EPC25 - electric cylinder
    POATO
    PSFE140 - Push rod electric cylinder
    SANKI KOGYO
    SMBMW
    POATO
    PSFE50 - Push rod electric cylinder
    VIPDO
    eda40
    SANKI KOGYO
    W
    LIND
    LDM180 - European type light electrical cylinder
    SHELE
    ES40
Previews
3D
Dimension
2D
Download CAD models