Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
PT25215 - Powertorque Series
Bill of material
0270-02152
PN
Part No.
0270-02152
MN
Model Number
PT25215S
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
BUSHING KIT REQ'D
DESCRIPTION
Description
PT25215S 9/1
PT
Product Type
Parallel
PL
Product Line
PowerTorque Shaft Mt Reducer
IT
Input Type
Shaft
ID
Input Diameter
1.938 Inch
OT
Output Type
Hollow Bore
A
13.189 Inch
B
3.0522 Inch
C
6.59449 Inch
D
5.67 Inch
E
18.3071 Inch
F
6.43932 Inch
G
4 Inch
H
H Min/Max
29.19/35.19 Inch
I
3.44 Inch
J
10.52 Inch
K
6.35433 Inch
L
1.91 Inch
M
5.63 Inch
Q
4.45 Inch
R
5.05 Inch
S
0.50 Inch
T
1.75 Inch
U
1.51 Inch
V
V Max Dia
2 15/16 Inch
N
Input Shaft N Dia
1.94 Inch
P
Input Shaft P
5.36 Inch
IK
Input Shaft Key
1/2x1/2x4 Inch
WTL
Wt. Lbs.
207
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models