您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Q Strip® High Speed Interconnects
Samtec
Connectors
Edge Card / Micro Backplane
Micro Backplane Systems
Powered by
CAD模型選擇
QTH Series - QTH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
26.10.2023
QSH Series - QSH Series - (0,50 mm) .0197'' Q Strip® High Speed Ground Plan...
27.03.2023
QSS Series - QSS Series - (0,635 mm) .025" Q Strip® High Speed Ground Plane...
02.11.2021
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
29.05.2024
QTS Series - QTS Series - (0,635 mm) .025" Q Strip® High Speed Ground Plane...
02.11.2021
QSS-RA Series - QSS-RA Series - (0,635 mm) .025" Q Strip® Right Angle Groun...
06.12.2023
QTS-RA Series - QTS-RA Series - (0,635 mm) .025" Q Strip® Right Angle Groun...
29.08.2019
MIS Series - MIS Series - (0,635 mm) .025" Mixed Technology Socket
08.09.2021
QTT Series - QTT Series - 2mm Power Plane Terminal Strip
29.08.2019
QST Series - QST Series - .250" PowerStrip/40 A High Power Terminal Strip
29.08.2019
QTE Series - QTE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane...
27.03.2023
QSH-RA Series - QSH-RA Series - (0.50 mm) .0197" Right Angle Ground Plane S...
26.01.2018
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.