Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TE Connectivity
Description
Raptor Cover
Bill of material
CP3119-000
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ALIAS
Alias #
MATERIALSYSTEM
Material System
Polyolefin
TECHNOLOGY
Technology
Cold Applied
PRODUCTTYPE
Product Type
Insulator Cover
INSULATORTYPEANSI
Insulator TypeANSI
VOLTAGECLASSKV
Voltage Class
<= 35 kV
COLOR
Color
Gray
CONDUCTORRANGEAWGKCMIL
Conductor Range
AWGkcmil
INSULATIONCOVERAGEIN
Insulation Coverage
in
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
105 C
EQUIPMENT
Equipment
APPLICATIONTYPE
Application Type
Overhead
ENERGIZEDINSTALLATION
Energized Installation
Yes
LOWHALOGEN
Low Halogen
Yes
PRODUCTAVAILABILITY
Product Availability
Americas
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Yiheda 3D Electronic Gallery
    HGY67_69 - Sealing strip, high temperature resistant and flame retardant
    Rittal
    Busbar support - 3-pole (185 mm)
    Rittal
    IT Mounting panel, 19", 1 U - spray-finished, 19", RAL 9005
    Rittal
    Busbar connector
    TE Connectivity
    Bus Bar Connectors
    Rittal
    IT Ventilation panel 19", 1 U - IT Ventilation panel 19", 1 U
    Rittal
    Busbar stabiliser bars - for busbar support Flat-PLS
    nVent HOFFMAN
    PACV01 - Ventilated front panels
    TE Connectivity
    Insulating Connectors
    TE Connectivity
    Solar Connectors and Adapters
    TE Connectivity
    Street Lighting Connectors
    Festo
    DRQ - Semi-rotary drive
Previews
3D
2D
Download CAD models