Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Riegler
Description
Replacement screens for stainless steel strainers, mesh size 0.6 mm
Bill of material
64 ES
ARTNR
Art. No.
A
Port size
H
mm
D
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    vonRoll hydro
    Fig. 7931 - Intermediate strainer / coarse filter
    vonRoll hydro
    Fig. 7895 - Strainers
    Misumi
    PMC, PMCU - Perforated Metals - Standard Circular Type
    Elesa+Ganter
    FRF+C - Threaded flange
    ditech
    Haarsieb aus Kunststoff
    Elesa+Ganter
    FRB+C - Bayonet flange
    Lechler
    Series 065256 - Filter
    Yiheda 3D Electronic Gallery
    BLA51_52 - Sanitary pipe fittings, welded 90° short elbow
    Sita
    Pipe clamp - SitaPipe Stainless steel
    nVent HOFFMAN
    UMPT - Telequick mounting plate
    vonRoll hydro
    Fig. 7896 - Strainers
    Riegler
    Strainers
    FG INOX
    I.CM_G - THREADED MALE FILTERS Stainless steel 316
    Yiheda 3D Electronic Gallery
    BLL12_13 - Perforated metal mesh plate bent type L-shaped/U-shaped
Previews
3D
Dimension
2D
Download CAD models