Catalog navigation
CAD model selection
Selectable products: 93
HELP_VARIABLE
Company
TE Connectivity
Description
Rings & Spades
Bill of material
41333-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
STUDSIZE
Stud Size
BARRELTYPE
Barrel Type
SEALABLE
Sealable
INSULATED
Insulated
WIRECABLETYPE
WireCable Type
SUPPORTSTYLE
Support Style
SHAPEDESCRIPTION
Shape Description
TERMINALFEATURES
Terminal Features
NUMBEROFHOLES
Number of Holes
TERMINALANGLE
Terminal Angle
PLATINGMATERIAL
Plating Material
WEIGHTPERPIECEG
Weight per Piece
g
INSPECTIONSLOT
Inspection Slot
TERMINALSPLICETYPE
Terminal & Splice Type
TERMINALORIENTATION
Terminal Orientation
WIREINSULATIONSUPPORT
Wire Insulation Support
WIRESIZEAWG
Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
WIRESIZECMA
Wire Size
CMA
STUDDIAMETER
Stud Diameter
TONGUETHICKNESS
Tongue Thickness
OVERALLLENGTH
Overall Length
BARRELINSIDEDIAMETER
Barrel Inside Diameter
OPERATINGTEMPERATURERANGE
Operating Temperature Range
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
PACKAGINGMETHOD
Packaging Method
PACKAGINGQUANTITY
Packaging Quantity
VOLTAGEMAXV
Voltage Max
V
WEIGHTPERPIECE
Weight per Piece
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
Max
WIREINSULATIONDIAMETER
Wire Insulation Diameter
BARRELINSIDEDIAMETERMM
Barrel Inside Diameter
mm
BARRELINSIDEDIAMETERIN
Barrel Inside Diameter
in
WIREINSULATIONDIAMETERIN
Wire Insulation Diameter
in
STRIPECOLOR
Stripe Color
INSULATIONSLEEVECOLOR
Insulation Sleeve Color
ALIAS
Alias #
MILSPEC
Mil-Spec
MILITARYPARTCLASS
Military Part Class
WIREINSULATIONDIAMETERMININ
Wire Insulation Diameter Min
in
COMMENT
Comment
CONTACTBASEMATERIAL
Contact Base Material
UNDERPLATINGMATERIAL
Underplating Material
STUDDIAMETERMM
Stud Diameter
mm
STUDDIAMETERIN
Stud Diameter
in
TONGUETHICKNESSMM
Tongue Thickness
mm
TONGUETHICKNESSIN
Tongue Thickness
in
LINE
Line
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
CURRENTRATINGA
Current Rating
A
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
WIREINSULATIONDIAMETERMIN
Wire Insulation Diameter
Min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Crimp Terminal Housings
    TE Connectivity
    Rings & Spades
    Molex
    19198
    TE Connectivity
    PIDG RADIATION REST/150 C RINGS/SPADES
    Molex
    19323
    TE Connectivity
    RING TONGUE TERMINAL
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    PIDG RING TONGUE TERMINALS
    TE Connectivity
    Barrier Strips
    Festo
    MS6-NNR - sealing ring
    Festo
    OL - sealing ring
    Festo
    MS4-NNR - sealing ring
    Festo
    EASS - rotary shaft seal
    Festo
    CRO - sealing ring
Previews
3D
2D
Download CAD models