Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
RIVQUICK® Earthing rivets, Copper, with two fastons
Bill of material
BÖLLHOFF 22194940003/00
ARTIKELNUMMER
Article number
22194940003/00
ECLASS
e-class-no.
23-12-04-02
DD
Diameter (d)
4
DD1
Diamter (d1)
4
BOHRLOCHD
Drilling diameter d
5.3 - 5.4
EMAX
e max.
1.500
EMIN
e min.
0.800
SCHERKRAFTN
Shear force (N)
1200
ZUGKRAFTN
Tensile force (N)
1700
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
0,80 – 1,50
LAENGEL
Length (l)
6
WERKSTOFFDORN
Material mandrel
Steel, copper-plated
WERKSTOFFHUELSE
Material sleeve
Copper
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models