Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Funken
Description
Roof fan FDv 110+ - Roof fan
Bill of material
20000920
CNSORDERNO
Article number
TYP
CNSMASSEXACT
Weight
kg
DD
Pressure difference
Pa
SA
Safety type
PZ
Number of poles
SD
Sync. RPM at 50 Hz
SD1
From 10 Hz
SD2
To 60 Hz
ML
Engine power
kW
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
BG
Size
BA
Design type
B14/IP55
INFO
Info text
Information
Info text
ASTEXT
Specification
Roof Fan FDv 110+ with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
VS
Flow
m^3/h
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Funken
    Roof fan FDv 200 - Roof fan
    Funken
    Roof fan FDv 160 - Roof fan
    Funken
    Roof fan FDv 200/225 - Roof fan
    Funken
    Roof fan FDv 160/180 - Roof fan
    Funken
    Roof fan FDv 125/140 - Roof fan
    Funken
    Roof fan FDv 125 - Roof fan
    Funken
    Small radial fan FRv 110 plus - Small radial fan
    Funken
    Roof fan FDv 250 - Roof fan
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 61125 - Hose liner - Stainless steel 316L
    Sikla
    Chilled Water Clamp LKS - Chilled Water Clamp LKS
    MAICO
    ERM 18 Ex e - Semi-centrifugal duct fan
    MAICO
    ERM 25 Ex e - Semi-centrifugal duct fan
    Funken
    Roof fan FDvF 110+ - Roof fan
Previews
3D
Dimension
2D
Download CAD models