Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CHELIC
Description
RTL - 90° swivel module
Bill of material
RTL25
MODEL
BORE
Bore size
mm
POS
°
CD
Cushion device
SSW
Sensor switch
OPT1
Number of sensor
PS
Proximity sensor
OPT2
Number of proximity sensor
SA
Shock absorber
OPT3
Number of Shock absorber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHELIC
    HDZ - Paralled guide gripper
    CHELIC
    HMQ - Three Point Gripper
    CHELIC
    RMT Series - 180° Reversing clamping cylinder
    CHELIC
    HMW - Power Gripper
    CHELIC
    PRE Series - Oval Rodless Cylinder
    CHELIC
    HDW - Powerful type gripper
    CHELIC
    RTB - Rotary cylinder (Basic type) Include external cushion
    CHELIC
    HFK - clamping cylinder
    CHELIC
    RMZ - Rotary gripper
    CHELIC
    RTBM - Rotary cylinder
    CHELIC
    HDQ - Parallel gripper
    CHELIC
    EZTH764-G - Ball Screw Drive
    CHELIC
    HDZL Series - Parallel Guide Gripper
    CHELIC
    MDX - Twinrod slide rail cylinder
Previews
3D
Dimension
2D
Download CAD models