Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTP-0502-022 - RFID
Bill of material
RTP-0502-022
ORDERNO
Part number
720-000-200
TYPE
Part reference
RTP-0502-022
PT
Product type
Transponder
OF
Operating frequency
13.56 MHz
S
Standard
ISO/IEC 15693
MS
Memory size
160
H
Housing size
Ø50 mm
HM
Housing material
LCP (Liquid Crystal Polymer)
M
Mounting
non-embedabble
I
Interface
RFID
TR
Temperature range
-40...+250 °C
ER
Enclosure rating
IP 68 / IP 69K
WG
Weight
22.5 g
ECCN
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Low Voltage & Systems
    CT-C - Time relays
    Pepperl+Fuchs
    IUC77-34-M-FR1 10pcs - RFID Tags
    Pepperl+Fuchs
    IPH-F15-V1 - RFID Read/Write Heads
    Pepperl+Fuchs
    IPH-30GM-V1 - RFID Read/Write Heads
    CONTRINEX
    RTP-0502-062 - RFID
    CONTRINEX
    RIS-1053-120 - RFID
    CONTRINEX
    RIS-1053-220 - RFID
    CONTRINEX
    RTP-0502-082 - RFID
    CONTRINEX
    RIS-1053-E20 - RFID
Previews
3D
2D
Download CAD models