Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
RV020CR - Revolving Chain
Bill of material
RV020CRA30364030130150-0016563.52-Chain
IDNR
Ident number
TYP
Chain Type
RV020CR
AB
Direction Type
A
mm
A1
mm
B
28 mm
C
mm
D
22 mm
D1
25 mm
RA
Radius Ra
mm
Enter value for RA
Radius Ra
mm
cm
inch
ft
RB
Radius Rb
mm
Enter value for RB
Radius Rb
mm
cm
inch
ft
LA
Distance A
mm
Enter value for LA
Distance A
mm
cm
inch
ft
LB
Distance B
mm
Enter value for LB
Distance B
mm
cm
inch
ft
CH
Chain Height
28.000 mm
CHS
Short Height
12.000 mm
P
Pitch
20.000 mm
ROT
Rotation Limit
mm
Enter value for ROT
Rotation Limit
mm
cm
inch
ft
ANG
Rotation Angle
mm
Enter value for ANG
Rotation Angle
mm
cm
inch
ft
LS
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CP System
    RV020CR - Revolving Chain
    CP System
    RV020CR Bracket Mov - RV020CR
    CP System
    RV048CR - Revolving Chain
    CP System
    RV048CR - Revolving Chain
Previews
3D
2D
Download CAD models