Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
STM
Description
RXO 700 - Bevel helical RXO 700
Bill of material
RX_O_1_708_A_5.2_ECE_M1_OUTOIL_TypSTM_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-
ARMASTER
Applications
G
M
Machine
RX
CO
Centerline orientation
O = Bevelgear - Orizzontal
NOR
N° of reductions
RV
R.. Version
-
SIZE
Size
SA
Shaft Arrangement
IR
Reduction ratio
IVM
Input Version - Main
ISM
Input shaft - Main
IECTM
IEC type and Input Shaft - Main
BSTOP
Backstop
OS
Output shaft
MPOF
Mounting Position Output Flange
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
ACC3
ACC3 - Accessories - Shaft Mounted Version
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
-
LEN
Length
DV
Design version
-
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
-
F
Flange
-
HB14
n° holes flange b14
-
IP
Protection level
-
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STM
    RXV 700 - Bevel helical RXV 700
    STM
    RXO 800 - Helical bevel gearboxes and geared motors
    STM
    RXP-CR 800 - Air cooled condensers
    STM
    UI - UMI - Worm gearbox UI - UMI
    STM
    RX-O-700-EST - Bevel helical RXO 700
    STM
    RXP 700 - Parallel RXP 700
    STM
    RX-P-700-EST - Parallel RXP 700
    STM
    RXV 800 - Helical bevel gearboxes and geared motors
    STM
    RXO/TR 800 - RXO/TR 800
    STM
    O - Helical bevelgearboxes and geared motors O
    STM
    RXV-EST-700 - Bevel helical RXV 700
    STM
    EX - Planetary
    STM
    A - Inline gearboxes A
    STM
    P = feet design - Shaft gearboxes - shaft mounted gearboxes and geared motors P
Previews
3D
Dimension
2D
Download CAD models