Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 0650 - Steel Carriers
Bill of material
S0650.85.RS 1.75.St-585 FAI/MAI
CNSORDERNO
Article number
S0650.85.RS 1.75.St-585 FAI/MAI
TYP
Series
S0650
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
100 mm
HI
Inner height
31 mm
HG
Outer link height
50 mm
LK
Chain length
585 mm
STEGV
Stay variant
HI1
Mounting frame stay inside heights
mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
mm
MA
Driver connector
mm
H
Connection height
225 mm
T
Pitch
65 mm
BST
Stay width
85 mm
WER
Material
NRKR
Number of RKR members to be used
0
OPTIONAL
Standard
HGG
Chain height with glide shoes
0
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kabelschlepp
    S/SX 0950 - Steel Carriers
    Kabelschlepp
    S/SX 1250 - Steel Carriers
    Kabelschlepp
    S/SX 1800 - Steel Carriers
    Kabelschlepp
    S/SX 2500 - Steel Carriers
    Kabelschlepp
    Standard Channel, one-sided arrangement
    Kabelschlepp
    TKA45 - TKA series
    Kabelschlepp
    LS/LSX 1050 - Steel Carriers
    Kabelschlepp
    Standard support rollers - Support rollers
    Kabelschlepp
    UNIFLEX Advanced 1665 - UNIFLEX Advanced Series
    Kabelschlepp
    Support trays
    Kabelschlepp
    MT 0475 - MT-Series
    Kabelschlepp
    MC 0650 - MC-Series
    KANA (Katayama Chain)
    ID Adapter
    KANA (Katayama Chain)
    KCM Rastop Chain
Previews
3D
Dimension
2D
Download CAD models