Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for FSGA VU1 - SA-SCHE 77 G1/2-IG FSGA
Bill of material
SCHMALZ 10.01.06.00593 SA-SCHE 77 G1/2-IG FSGA
NAME
Name
10_01_06_00593
NNCUSTOM
SA-SCHE 77 G1/2-IG FSGA
NTCUSTOM
Saugeranschluss-Scheibe
NBCUSTOM
SA-SCHE 77 G1/2-IG FSGA
LINACUSTOM
SA-SCHE 77 G1/2-IG FSGA
ARTNR
Order number
10.01.06.00593
C121
D
77 mm
C132
G1
G1/2"-IG
C109
L1
32 mm
C110
L2
10 mm
C133
LG1
14 mm
C140
SW1
10 mm
C575
Weight
212.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models