Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
SC50L - Rod Type Actuator
Bill of material
SC50L-AL05-S50-M2-S200W
MODEL
Model
SC50L
IM
Installation method
LEAD
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
364.50 mm
A
281.5 mm
KG
4.33 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SATA
    SC50 - Rod Type Actuator
    SATA
    SC40 - Rod Type Actuator
    SATA
    SC63 - Rod Type Actuator
    SATA
    NK8 - Built-in LM Guide Ball Screw Series(General)
    SATA
    SC63L - Rod Type Actuator
    SATA
    SC80 - Rod Type Actuator
    SATA
    SC40L - Rod Type Actuator
    SATA
    SC80Z - Rod Type Actuator
    Yiheda 3D Electronic Gallery
    LMY51_61 - Linear bearing housing unit, shaft sliding type, single lining type / double lining type
    SATA
    SC110L - Rod Type Actuator
    TOYO
    LCF2-20 - Clean Room Linear Motor Robot Series With Iron Core
    Festo
    CLR - Linear/swivel clamp
    IAI
    RCA - RA4R
    SATA
    SC110 - Rod Type Actuator
Previews
3D
Dimension
2D
Download CAD models