Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
Series 6101 - Guided compact cylinder
Bill of material
6101.80.25.B
BORE
Bore
80
COR
Stroke
mm
CORX
Rod position
mm
Enter value for CORX
Rod position
mm
cm
inch
ft
PORTS
Ports
LT
118 mm
V
14.5 mm
V1
28 mm
V2
42 mm
SA
0 mm
RTM
Recommended torque moments
49 N/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models