Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-722 - Heavy Duty Hinge
Bill of material
SK2-722
IN
Item No.
SK2-722
WT
Weight
2370 g
WC
Weight Capacity
200kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Building freezer,Walk-in chamber,Industrial cabinet
BZ
Remark
Suitable for left and right side hinging
TD
Features
For the structural design of durability making theproduct more solid;Installation position of the door can be adjusted tosuitable for different sealing thickness;Achieved compression or pressure relieffunction byoperating requirements;Low profile with 180 degree opening angle
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model