Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK2-724 - Heavy Duty Hinge
Bill of material
SK2-724L
IN
Item No.
WT
Weight
3300 g
WC
Weight Capacity
800kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Large cold storage freezer; Walk-in chamber;Large industrial cabinet; etc.
BZ
Remark
Pay attention to distinguish left and right types, pleaseremark when purchasing
TD
Features
For the structural design of durability makingthe product more solid;Installation position of the door can be adjustedto suitable for different sealing thickness;The door lifts as it open the door;Low profile with 180degree opening angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KUNLONG
    SK2-721 - Heavy Duty Hinge
    SIMONSWERK
    TE 645 3D - TECTUS Door hinge 300kg
    KUNLONG
    SK2-723 - Heavy Duty Hinge
    A&T-3D Gallery
    HGLAXC - 无尘合页 圆孔型/腰孔型
    KUNLONG
    SK2-720 - Heavy Duty Hinge
    KUNLONG
    SK2-728-2 - Heavy Duty Hinge
    Yiheda 3D Electronic Gallery
    HFN24_25 - Hidden hinge I-shaped outward folding heavy-duty type
    FATH
    Heavy Duty Hinge
    Univer
    KF-11S - Articulated rear hinge in die-cast aluminum
    Yiheda 3D Electronic Gallery
    HFE06 - Carbon Steel Disc Shaped Hinge¡¤Ladder Type
    KUNLONG
    SK2-722 - Heavy Duty Hinge
    Pinet
    5013944 - Heavy duty hinge - 130 x 95 mm
    PRiCi FA
    HY20S - Torque butterfly hinge
Previews
3D
Dimension
2D
Download CAD models