Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-SETJF, SH-SETJF, SHD-SETJF - (Precision Cleaning) Circular Post - Stepped, Tapped Both Ends, Configurable Length, Selectable Thread Size -Pilot & Wrench Flats Configurable-
Bill of material
SL-SETJF12-20-SC0-M4-N4-G2-H2
PN
Part Number
TYPE
Type
SL-SETJF
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
ALT9
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
ALT10
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
P
mm
V
mm
W
mm
LL1
l1
mm
ALT1
L Dimension Tolerance Change
ALT11
L Dimension Accuracy Change
ALT2
Left End Change The Effective Tap Depth
ALT5
Right End Change The Effective Tap Depth
ALT3
No machining for P pilot at M thread end
ALT4
No machining for V pilot at N thread end
ALT7
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT8
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
ALT6
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
ALTDD
d
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models