Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg BIM
Description
Socket distributor accessories
Bill of material
26242001
MD01
MANUID
Product number of the Manufacturer
26242001
DESCSHORT
Short Description
BST M20
DESCLONG
Long Description
Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate 100 l/min. at 0.1 bar overpressure, thermoplastic elastomer, recommended for insertion on the left and right enclosure sides in different heights (see Technical Appendix - protection against condensate water), for wall thicknesses 1.5 - 4.5 mm, Grey<br /><strong>Dimensions: </strong>25,22 x 11,9 x 25,2 mm
INTNO
International product number
4013902860029
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
BST M20
LOD
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
0
EF005114
20
EF005115
-
EF005474
EV006418
EF007789
1.500
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.004
LENGTH
11.900
WIDTH
25.220
DEPTH
25.200
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    KVR M20-GDB/MGM
    nVent HOFFMAN
    LPS - Power socket with integrated fuse
    BMEcat Gesamtausgabe
    Mini 25-L
    Rittal
    Socket strips in an aluminium duct - UPS strip
    Rittal
    Service socket - for enclosure frame attachment/16 A
    Spelsberg BIM
    Socket housing accessories
    Spelsberg BIM
    Socket distributor accessories
    HARTING
    PFT female rear L-coded 1.5mm² w/o FE
    Global Connector Technology
    BD060 - Socket
    ORIENTALMOTOR Co.,Ltd.
    Socket
    Rittal
    Socket box - for LED system light
    Halfen
    HS 28/15 - HALFEN T-head bolts HS 28/15
    MayTec
    1.74.2202 - Socket with hinged cover
Previews
3D
2D
Download CAD models