Catalog navigation
CAD model selection
Selectable products: 57
HELP_VARIABLE
Company
TE Connectivity
Description
Special Purpose Terminals
Bill of material
61165-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
SS
Support Style
BT
Barrel Type
INSULATED
Insulated
WCT
Wire/Cable Type
PM
Plating Material
TT
Terminal Type
TO
Terminal Orientation
WIS
Wire Insulation Support
WSAWG
Wire Size
AWG
WSMM
Wire Size
mm2
OLMM
Overall Length
mm
OLINCH
Overall Length
in
MTMM
Material Thickness
mm
MTINCH
Material Thickness
in
SEALABLE
Sealable
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRINCH
Accepts Wire Insulation Diameter Range
in
OTRF
Operating Temperature Range
°F
OTRC
Operating Temperature Range
°C
HD
Heavy Duty
PMD
Packaging Method
PQ
Packaging Quantity
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    PCB Terminals
    Accurate Inc.
    Battery Springs
    Cooper Crouse-Hinds EU
    GHG 515 - Wall socket for Zone 1/21, 125 A, GHG 515
    TE Connectivity
    Crimp Wire Pins, Tabs & Ferrules
Previews
3D
2D
Download CAD models