Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/8" x 7/32" - 3/8 x 7/32" aus Polyacetal , für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfach-Kettenrad 3/8 x 7/32" aus Polyacetal, für Rollenkette nach DIN 8187 - ISO R/606 KETTEN FUCHS Artikel-Nr. KR 30 17
CNSORDERNO
Order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
B
Gear width
5.3 mm
DM
Dimensions
mm
D1
Dimensions
mm
A
Dimensions
mm
R
Tooth tip rounding
10 mm
F
Width of the rounding
1.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models