Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Q23-SB - EX510 Gateway-type Serial Transmission System/Plug-in Unit
Bill of material
SS5Q23-SB01-D
MANIFOLD
Manifold
(3) Plug-in unit
SIPOLARITY
SI unit output polarity
VS
Stations
KIT
Kit type
SB
MMOUNT
Manifold mounting
(D) DIN rail mounting
OPTION1
Option: DIN rail Length specified
OPTION2
Option: Back pressure check valve
OPTION3
Option: Special wiring specifications
WIRING
Wiring specification
OPTION4
Option: External pilot specifications
OPTION5
Option: Direct exhaust with built-in silencer
PRSIZE
1(P)/3(R) port size
CE
CE/UKCA-compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION1
Function
FUNCTION2
Function: Negative common
FUNCTION3
Function: External pilot specifications
VOLTAGE
Rated voltage
(5) 24 VDC
OVERRIDE
Manual override
CPORT
Cylinder port
PORT
Port plug mounting port
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models