Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape B
Bill of material
22L050B
STDST
Standard stock
STDRT
Number of Teeth
DESCR
Description
L- Belt Width 12.7 mm
ORDER
Order Number
MATERIAL
Material
Steel
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Width
19 mm
LB
Width
mm
W
Width
14 mm
H
Width
2.5 mm
HH
Height
1.77 mm
K
Width
mm
D
Outside Diameter
mm
T
Thickness
mm
DMIN
Inside Diameter
mm
DMAX
Inside Diameter
mm
FL
Flange Number
F
Outside Diameter
mm
M
Outside Diameter
mm
FD
Outside Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mitsuboshi Belting
    Standard Shape W
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    Mitsuboshi Belting
    Standard Shape B
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    Mitsuboshi Belting
    Standard Shape B
    KANA (Katayama Chain)
    L050
    Mitsuboshi Belting
    Standard Shape B
    Mitsuboshi Belting
    Standard Shape B
    JTEKT Corporation(Koyo)
    Shielded ZZ,ZZX
    Tsubakimoto Chain Co.
    Standard (TF) Models
    KHK KOHARA GEAR
    Worms, Worm Gears (CG)
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    Standard Shape A
Previews
3D
Dimension
2D
Download CAD models