Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped jaw - -
Bill of material
270922
BEST
Order No.
270922
WS
Material
Stainless steel
B
width
15 mm
B1
Distance
7.2 mm
H
Height
6.3 mm
H1
Distance
4,8 mm
L
Length
3.1 mm
M
thread
M2
LUMFANG
Scope of delivery
1 jaw
BESCH
Description
Height adjustment 1,5 mm. Absatzlänge 1,0 mm
BS
Description
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    dk Fixturing systems
    Formed jaws with V-block - -
    dk Fixturing systems
    15 mm precision vice - -
    Misumi
    STHVS_H, STHVSA_H, STHVM_H, STHVMA_H - Anti-Skid Rubber Sheets Hole Machining
    SCHUNK
    WDM-5X-BP - Height extension for basic module
    dk Fixturing systems
    Stepped jaw - -
    dk Fixturing systems
    35 mm precision vice - -
    dk Fixturing systems
    25 mm precision vice - -
    dk Fixturing systems
    Stop - -
    dk Fixturing systems
    Support discs with pins - -
    dk Fixturing systems
    Form jaws with large prisms - -
    dk Fixturing systems
    Formed jaw with V-block - -
    dk Fixturing systems
    Formed jaw with V-block - -
    dk Fixturing systems
    Smooth jaws - -
    dk Fixturing systems
    Stepped jaw - -
Previews
3D
2D
Download CAD models