Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGPN - SA-NIP N035 G1/4-AG DN550
Bill of material
SCHMALZ 10.01.01.00822 SA-NIP N035 G1/4-AG DN550
NAME
Name
10_01_01_00822
NNCUSTOM
SA-NIP N035 G1/4-AG DN550
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N035 G1/4-AG DN550
LINACUSTOM
SA-NIP N035 G1/4-AG DN550
ARTNR
Order number
10.01.01.00822
C124
dn
5.5 mm
C121
D
10 mm
C132
G1
G1/4"-AG
C111
L
5 mm
C109
L1
28 mm
C110
L2
13 mm
C133
LG1
10 mm
C140
SW1
17 mm
C191
Nippel
N 035
C613
Material
Aluminium
C575
Weight
7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models