Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SANKI KOGYO
Description
SZR
Bill of material
SZR05-0.6C(D13-1A15)R
CNSORDERNO
Order number
B
Belt width
cm
L
Machine length
m
DTVIS
Drive type
MT
Motor type
MP
Motor power
W
PS
Power supply
FR
Frequency
Hz
NSP
Nominal speed
m/min
POS
Position of switch / Direction of rotation
mm
DT
Drive type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SANKI KOGYO
    SZU
    SANKI KOGYO
    SZB
    SANKI KOGYO
    SZBV
    SANKI KOGYO
    SZV
    SANKI KOGYO
    SMBM
    THK CO.,LTD.
    KR33 - Motor wrap
    SANKI KOGYO
    SZ
    SANKI KOGYO
    FTF - Belt width 19cm and over
    SANKI KOGYO
    FTF - Belt width 14cm and under
    SMC Corporation
    MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
    SANKI KOGYO
    SZK
    THK CO.,LTD.
    KR46 - Direct mount
    SANKI KOGYO
    SZ - Aluminum type, Frame mounting
    SANKI KOGYO
    SHZV
Previews
3D
Dimension
2D
Download CAD models