Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC71_72 - Flat Head Rivet Screw
Bill of material
TBC71-M2.5-L6
CODE
Code
TYPE
Type
Flat Head Rivet Screw
MAT
Material
SUR
Surface Treatment
M
mm
L
mm
D
4.1 mm
K
K(max)
1.95 mm
BCHD
Plate thickness (min)
1.0 mm
KCC
Mounting hole size (+0.08)
2.5 mm
ZDK
Product maximum hole
3.1 mm
ZXJL
Minimum distance between hole center and the edge of mounting plate
5.4 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models