Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK DS-ku/g
Bill of material
19001001
MD01
VAR__MANUID_
19001001
DESCSHORT
Short Description
TK DS-ku/g
DESCLONG
Long Description
Cover screw as additional screw, from TK PS/PC 77, grey cover screw for all grey covers in product groups TK 77-6 / 97-6 / 99-6 / 1111-7 / 1309-6 / 1313-7 / 1809-6 / 1811-6f / 1811-9 / 1813-6f / 1813-9 / 1818-6f / 1818-9 / 2518-6f / 2518-9<br /><strong>Dimensions: </strong>10,5 x 10,5 x 34 mm
INTNO
International product number
4013902558728
MANUID
Product number of the Manufacturer
19001001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK DS-ku/g
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0015
LENGTH
10.500
WIDTH
10.500
DEPTH
34
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    TK DS-ku/sw
    Spelsberg
    ASS-gro
    80/20
    1515, 1515-Black, 1515-Black-FB - T-Slotted Profile - 15 Series
Previews
3D
2D
Download CAD models