Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-2518
Bill of material
19500801
MD01
VAR__MANUID_
19500801
DESCSHORT
Short Description
TK MPI-2518
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS/PC 2518 + ALS 2720<br /><strong>Dimensions: </strong>150 x 220 x 2,5 mm
INTNO
International product number
4013902152179
MANUID
Product number of the Manufacturer
19500801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-2518
EF000008
150
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1284
LENGTH
220
WIDTH
150
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219030
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
PL
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    TK PC 2518-9-m
    Spelsberg
    NS 35-216
    Spelsberg
    ASS-gro
    Spelsberg
    TK PS 2518-9-o
    Spelsberg
    TK ABL
    Spelsberg
    TK PS 2518-11-m
    Spelsberg
    TK PS 2518-11-o
    Spelsberg
    TK PS 3625-11-o
    Spelsberg
    TK PS 2518-6f-o
    Spelsberg
    TK PS 2518-8f-o
    Spelsberg
    TK PS 2518-6f-m
    Spelsberg
    TK PS 2518-8f-to
    Spelsberg
    TK PS 2518-11-tm
    Spelsberg
    TK PS 2518-13f-m
Previews
3D
2D
Download CAD models