Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
tn - tnx
Bill of material
DBN11-TN-10-10-S
CODE
DBN11-TN
CB
cb
mm
TRIP
trip
mm
MC
mc
PC
pc
M5x0.8
A
58 mm
AB
12 mm
AC
46 mm
B
42 mm
BA
41 mm
C
17 mm
CA
16 mm
D
6 mm
DA
7 mm
G
18 mm
H
5 mm
J
liangbian6shen6.5 tongkong3.5 mm
JB
10 mm
K
M3x0.5shen5
KB
26 mm
PA
20 mm
PB
8.5 mm
L
liangbian6shen6.5 tongkong3.5 mm
LC
34 mm
MB
34 mm
R
2.5 mm
LB
30.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AirTAC
    TN - Twin-Rod Cylinder
    BLCH
    TN - Series Double Rod Cylinder
    Yiheda 3D Electronic Gallery
    WMB21 - Manifold¡¤4V Series¡¤AirTAC Solenoid Valve Series
    Unimotion
    Profile ALU 90 X 180 S - U10 - MB - Standard alu profiles
    VIPDO
    tcl - tclx
    CHELIC
    TB(U)2 - Twin-guide Cylinder
    AirTAC
    TR - Twin-Rod Cylinder
    SRD-FA
    FA-TN - Cylinders/Related Accessories - Biaxial Cylinders - FA-TN, FA-TDA
    AirTAC
    TCL TCM - Tri-Rod and Rotary Cylinder
    CHANTO AIR HYDRAULICS
    DF - Two rod cylinder
    AirTAC
    TCLJ, TCMJ - Tri-Rod and Rotary Cylinder
    MEDAN
    MCDJ - Dual-rod cylinder
    AirTAC
    MG MGC - Stainless steel mini Cylinder
    AirTAC
    hft series - air gripper
Previews
3D
Dimension
2D
Download CAD models