Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
Trimmer Potentiometers
Bill of material
1-1623905-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
TURNTYPE
Turn Type
Continuous
ELEMENTMATERIAL
Element Material
Cermet
SEALED
Sealed
Yes
NUMBEROFTURNS
Number of Turns
ADJUSTMENTLOCATION
Adjustment Location
Top
ADJUSTMENTSTYLE
Adjustment Style
Screwdriver Slot
RESISTANCERANGEOHM
Resistance Range
1kOhm - 1MOhm Ohm
POWERRATINGW
Power Rating
W
RESISTANCEOHM
Resistance
Ohm
TOLERANCE
Tolerance
TERMINATIONTYPE
Termination Type
Surface Mount Terminals
MOUNTANGLE
Mount Angle
Horizontal
MOUNTSTYLE
Mount Style
Surface Mount
DIMENSIONSMM
Dimensions
5 x 4.5 x 2.3 mm
TEMPERATURECOEFFICIENTPPMC
Temperature Coefficient
ppmC
ALIAS
Alias #
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9806.080 - On-wall junction box IP 2x
    NIDEC COMPONENTS
    8J
    AGRO
    9960.03 - Cover for wet areas aluminium
    Siemens Industry
    3SU12002PU101AA0 - Potentiometer for command devices
    NIDEC COMPONENTS
    ST-32
Previews
3D
2D
Download CAD models