Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VOSS
Description
Tube connector, low pressure, ZAKO, T-piece - 60 bar, hole pattern template according to SAE J 518 C / ISO 6162
Bill of material
0500632000
BZ
Order no.
VK
Order Designation
INFO
Info
Catalogue
INFO2
Additional information
Info
NW
Flange size
Inch
L
Length I
mm
ZS
Cylinder screw (4x)
AM
Torque -10%
Nm
S1
Distance
mm
S2
Distance
mm
ORING
d x s
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models