Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
UKSVW, UKCVW, UKUVW - Locators (Vertically Inclined) - Two Dowel Holes and One Through Hole Type -
Bill of material
UKSVW9-L29-H10-W17-A11-D11-N7-P11.5-K6-G17-E4
PN
Part Number
UKSVW9-L29-H10-W17-A11-D11-N7-P11.5-K6-G17-E4
TP
Type
UKSVW, UKCVW, UKUVW
MAT
Material
T
T Selection
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
H Selection
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
A
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
ALT2
Hole Change
N
N (Through Hole) Selection
mm
M
M (Tapped) Selection
Z
Z (Counterbored) Selection
ZG
ZG (Counterbored(For Spring Washer)) Selection
DD1
d1
0 mm
DD
d
0 mm
HH
h
0 mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
K
K Selection
mm
E
E 0.1mm Increment
mm
ALT11
Chamfer (CA)
CA
CA Selection
mm
ALT12
Chamfer (CB)
CB
CB Selection
mm
ALT13
Chamfer (CC)
CC
CC Selection
mm
ALT14
Chamfer (CD)
CD
CD Selection
mm
ALT15
Chamfer (CT)
CT
CT Selection
mm
ALT4
Height Precision
ALT7
Marking (V Groove)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Balluff
    Inductive Sensors
    Balluff
    Mechanical Protection
    THK CO.,LTD.
    Compact Type - Heavy Load SHS-V
    Misumi
    UKSFT, UKNFT, UKCFT, UKUFT - Locator Flat - Two-Hole Type
    THK CO.,LTD.
    SHS-V (GK)
Previews
3D
Dimension
2D
Download CAD models