Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® T-W Series - Nozzles - Metric
Bill of material
B1/4TT+T-5W_m
PN
SalesPart
SG2
Sub Group 2
T-W Series
IC
Inlet Connection Size
1/4
TT
Male/Female
CS
Capacity Size
THD
Thread Type
BSPT
MAT
Materials
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FR07
Flow Rate (liters per hour) at 0.7 bar
FR1
Flow Rate (liters per hour) at 1 bar
FR15
Flow Rate (liters per hour) at 1.5 bar
FR2
Flow Rate (liters per hour) at 2 bar
FR3
Flow Rate (liters per hour) at 3 bar
FR4
Flow Rate (liters per hour) at 4 bar
FR6
Flow Rate (liters per hour) at 6 bar
FR7
Flow Rate (liters per hour) at 7 bar
SA15
Spray Angle at 1.5 bar
SA3
Spray Angle at 3 bar
140
SA6
Spray Angle at 6 bar
LL
L
49.047 mm
SS1
S1
17.463 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models