Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
USB 2.0 PFT A plug - A HIFF jack 5,0m
Bill of material
HARTING 09455451925
MANUID
Product number of the Manufacturer
09455451925
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 4.9 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 4.9 mm
MANUTYPEDESC
Manufacturer Type Description
USB 2.0 PFT A plug - A HIFF jack 5,0m
SUPPLIERALTNO
Alternative product number
09 45 545 1925
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
USB 2.0 PFT A plug - A HIFF jack 5,0m
AAO742
Brand
USB
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    USB 2.0 PFT B plug - A HIFF jack 5,0m
    TE Connectivity
    USB Cable Assemblies
    HARTING
    Cable USB,m-m; 2 m
    HARTING
    USB 2.0 PFT B plug - A HIFF jack 0,5m
Previews
3D
Dimension
2D
Download CAD models