Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY13 - Domestic drag chain/connector/18 series·Inside diameter open·One side opening of cross beam/General small-scale(Semi enclosed type)
Bill of material
VEY13-1818
CODE
Code
VEY13
TYPE
type
18 series towline
DRE
Dressing board
have
MAT
material
engineering plastic
COL
colour
black
ALL
Allowable temperature
-20°C~100°C
FLA
Flame retardant grade
UL94-HB
SPE
Specifications
WIDTH
Inside width
18
A
29.2 mm
B
18.2 mm
C
0.0 mm
NUM
Number of teeth on the dresser
2
APP
Applicable towline
VBY13-1818
LINK
Website link
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD