Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Elesa
Description
VVA-44 - ELESA-Flat vacuum cups with shank
Bill of material
Flat suction cups with stem VVA-44-N
CODE
Code
DESCRIPTION
Description
DIM01
d
44 mm
DIM02
d1
38 mm
DIM03
d2
11.5 mm
DIM04
d3
25 mm
DIM05
h
29 mm
DIM06
h1
4 mm
DIM07
h2
25 mm
DIM08
F
3.8 Kg
DIM09
Volume
6.7 cm3
WEIGHT
Weight
11.5 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Elesa
    VVA-50 - ELESA-Shaped flat cup suction cups
    Elesa
    VVA-50-T - ELESA-Shaped flat cup suction cups
    Elesa
    VVA-65 - ELESA-Shaped flat cup suction cups
    Elesa
    VVA-65-T - ELESA-Shaped flat cup suction cups
    Elesa
    VVA-44-T - ELESA-Flat vacuum cups  with shank
    Elesa
    VVA-30 - ELESA-Flat vacuum cups  with shank
    Zimmer Group
    SERIE SFK - Bellows cup
    Elesa
    VVA-18 - ELESA-Flat vacuum cups  with shank
    Zimmer Group
    SERIE SR-SK - Toric vacuum cup
    Elesa
    VVA-07-S - ELESA-Mini vacuum cups
    Gamavuoto
    VCP - Flat VC-LINE suction cups without support
    Elesa
    VVA-17 - ELESA-Flat vacuum cups  with shank
Previews
3D
Boyut
2D
CAD modeli indir