Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Wedge Connectors
Bill of material
2182405-1
PN
Part Number
2182405-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
MGV900
ALIAS
Alias
BM4312-000
TECHNOLOGY
Technology
Stud Disconnect
VI
Visual Inspection
No
VC
Voltage Class
≤ 35 kV
CM
Conductor Material
Aluminum
OTR
Operating Temperature Range
0 – 175 °F
FLCHM
Free of Lead, Cadmium, Heavy Metals
Yes
EI
Energized Installation
Yes
PA
Product Availability
AMERICAS
ATS
AMPACT Tool Size
Small
HSA
Hot Stick Accessories
Yes
IC
Insulated Cover
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Insulating Connectors
    TE Connectivity
    Solar Connectors and Adapters
    TE Connectivity
    Street Lighting Connectors
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    Raptor Cover
Previews
3D
2D
Download CAD models