Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® BA Offset Series - Nozzles - Metric
Bill of material
B3/8BA-SS15
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
Male
THD
Thread Types
BSPT
MAT
Materials
IDN
Inlet Dia Nom
EOD
Equiv Orifice Diam
FR04
Flow Rate (lpm) at 0.4 bar
FR07
Flow Rate (lpm) at 0.7 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
FR7
Flow Rate (lpm) at 7 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
AA
A
mm
BB
B
mm
CC
C
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型