Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® LAP-W, LBP-W Series - Nozzles - Metric
Bill of material
B9360-3/8LBP-PP40-20W_m
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
THD
Thread Type
BSPT
MAT
Materials
Polypropylene
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FR02
Flow Rate (lpm) at 0.2 bar
FR04
Flow Rate (lpm) at 0.4 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate Capacity (lpm) at 0.7 bar
FR15
Flow Rate Capacity (lpm) at 1.5 bar
FR2
Flow Rate Capacity (lpm) at 2 bar
FR3
Flow Rate Capacity (lpm) at 3 bar
FR4
Flow Rate Capacity (lpm) at 4 bar
FR6
Flow rate at 6 bar
FR7
Flow Rate (lpm) at 7 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA6
Spray Angle at 6 bar
LL
L
mm
AA
A
mm
BB
B
26.289 mm
CC
C
35.433 mm
EE
E
4.877 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models