Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
With switch SRL3 - Double acting type with switch
Bill of material
SRL3-00-32B-200-M0H-R-FP1
TYPE
Type
SRL3
MST
Mounting style
BORE
Bore size
mm
PTT
Port thread type
CUS
Cushion
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPT
Option
ACC1
Accessory
ACC2
Accessory
ACC3
Accessory
CNP
Cushion needle position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
DA
mm
DB
mm
DC
mm
DD
mm
DE
mm
DF
mm
E
mm
G
mm
HA
mm
HB
mm
HC
mm
J
mm
KA
mm
LPLUS
L+STROKE
mm
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
LA
mm
M
PPLUS
P+STROKE
mm
P
mm
PQ
mm
Q
R
S
TA
mm
TB
mm
TC
mm
TD
mm
TE
HD
mm
RD
mm
PP
mm
ZA
mm
ZB
mm
ZC
mm
ZD
mm
ZE
mm
SA
- mm
SB
- mm
TF
- mm
TG
- mm
TY
- mm
U
- mm
V
- mm
WPLUS
W+STROKE
- mm
W
- mm
X
- mm
XF
- mm
SC
- mm
SD
- mm
SE
- mm
SF
- mm
SGMAX
SG MAX.
- mm
SGMIN
SG MIN.
- mm
SGAD
Adjustment depth
- mm
SHSD
Screw diameter
-
SHJ
Maxi. energy absorption J
- mm
SJ
- mm
SK
- mm
SM
- mm
SN
- mm
SP
-
SQ
- mm
SR
- mm
ST
- mm
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    With switch SRL3
    SMC Corporation
    KQ2H - Male Connector (Sealant)
    SMC Corporation
    KQ2L - Male Elbow (Sealant)
    CKD
    With switch STG-M B - Double acting single rod type with switch
    CKD
    With switch HRL-1
    Tsubakimoto Chain Co.
    MZ-C Series
    CKD
    Without switch SRL3
    CKD
    SRL3-A1 - Adjustable full-stroke kit
    CKD
    With switch MRG2
    SMC Corporation
    CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
    Festo
    ELGA-TB-RF (m) - Toothed belt axis, Modular system
    SMC Corporation
    MGG - Guide Cylinder
    Tsubakimoto Chain Co.
    MZ Series
    CKD
    Without switch SRL3-G - Resin guide type without switch
Previews
3D
Dimension
2D
Download CAD models