Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
Without switch SCS2-N-FP1 - Double acting/single rod/no-lubrication
Bill of material
SCS2-N-00-160B-50-FP1
TYPE
Model No.
SCS2-N
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
OPT1
Option
OPT2
Option
OPT3
Option
OPT4
Option
ACC1
Accessory
ACC2
Accessory
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
EE
GA
mm
GB
mm
J
mm
K
mm
KK
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
mm
P
mm
QA
mm
QB
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
b of bellow
- mm
DB
d of bellow
- mm
LBPLUS
LB+STROKE
- mm
LB
l of bellow
- mm
AB
- mm
TR
- mm
TS
- mm
AH
- mm
AT
- mm
SAPLUS
SA+STROKE
- mm
SA
- mm
SB
- mm
SCPLUS
SC+STROKE
- mm
SC
- mm
AO
- mm
AU
- mm
TF
- mm
R
- mm
FB
- mm
UF
- mm
E
- mm
MF
- mm
W
- mm
XBPLUS
XB+STROKE
- mm
XB
- mm
Y
- mm
ZCPLUS
ZC+STROKE
- mm
ZC
- mm
ZRPLUS
ZR+STROKE
- mm
ZR
- mm
XDPLUS
XD+STROKE
- mm
XD
- mm
XCPLUS
XC+STROKE
- mm
XC
- mm
CF
- mm
CC
- mm
CD
- mm
MR
- mm
EW
- mm
CB
- mm
UB
- mm
AQPLUS
AQ+STROKE
- mm
AQ
- mm
CE
- mm
TC
- mm
TD
- mm
TM
- mm
TN
- mm
UM
- mm
XVPLUS
XV+STROKE
- mm
XV
- mm
XLPLUS
XL+STROKE
- mm
XL
- mm
XG
- mm
XHPLUS
XH+STROKE
- mm
XH
- mm
XJPLUS
XJ+STROKE
- mm
XJ
- mm
XK
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    Without switch SCS2
    CKD
    Without switch SCS2-T
    CKD
    With switch SCS2-L
    CKD
    Without switch SCA2 - Double acting single rod type
    NTN Corporation
    Type SN6,S6
    CKD
    Without switch SCS2-N
    CKD
    With switch SCS2-LN-FP1 - Double acting/single rod/no-lubrication
    CKD
    SSD2-KL with switch
    vonRoll hydro
    Fig. 7771 - Foot valve
    CKD
    4F4/5/6/7 - Discrete valve: Sub-plate porting 5 port pilot operated pneumatic valve
    CKD
    SCS2-*-W
    CKD
    Without switch SCS2-NG-FP1 - Double acting/rubber scraper/no-lubrication
    CKD
    Without switch SCS2-ND-FP1 - Double acting/double rod/no-lubrication
    CKD
    With switch SCS2-LNG-FP1 - Double acting/rubber scraper/no-lubrication
Previews
3D
Dimension
2D
Download CAD models