Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
STM
Description
WM - Mechanical variator WM
Bill of material
WM_P/F1_80_M1_INOIL_STD_TypSTM_Y_CE_T_-_-_2_-_80_A_B5_B5_19_80_-_55_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_1
M
Machine
WM
OF
Output Flange
SIZE
Size
IS
Input shaft
MP
Mounting positions
ACC9
ACC9 - Accessories - Custom
OPT
OPT - Options - Materials of Seals
Oil Seals Standard
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
LEN
Length
DV
Design version
B5
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
F
Flange
HB14
n° holes flange b14
-
IP
Protection level
55 = IP5X=Protected against dust; IPX5=Protected against water jets
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STM
    RI - RMI - Worm gearbox RI - RMI
    STM
    CBU - Helical worm gearboxes C-B-U with CAM
    STM
    WI - WMI - Worm gearboxes IMPORT WI-WMI
    STM
    C-EL - Helical worm gearbox CR - CB
    STM
    C-EX - Helical worm gearbox CR - CB
    STM
    RXP 700 - Parallel RXP 700
    STM
    RX-P-700-EST - Parallel RXP 700
    STM
    UI - UMI - Worm gearbox UI - UMI
    STM
    A - Inline gearboxes A
    Motovario
    S - Motovariators - cast iron series
    STM
    EX - Planetary
    Rossi
    MR IV 32...81 - Gearmotors MR IV 32...81
    STM
    VL2
    STM
    A\1 - Single stage inline gearboxes AR/1
Previews
3D
Dimension
2D
Download CAD models