Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
WS 300 Flat L - Centralised ventilation unit
Bill of material
0095.0141
SA010ID03
Issue date (month) of the guideline
201903
SA010ID04
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
SA010ID05
Revision data of the file
20230912
SA810ID06
GTIN number
4012799952619
SA810ID10
Description text
Zentrale hocheffiziente Lüftungsgeräte mit EC-Ventilatoren, Konstant-Volumenstromregelung und zwei Enthalpie-Kreuz-Gegenstrom-Tauschern, Zu- und Abluft links (in Einbaulage Decke, Blick auf das Elektronikfach), Fördervolumen 80 - 300 m³/h, Anschlussdurchmesser 4 x DN 160, 4 Steckverbinder SVR 160 oder 90°Bogen B90-160 zum Anschluss an Wickelfalzrohren notwendig (als Zubehör zu bestellen), inkl. Bedienteil RLS 1 WR, inkl. integriertem Webserver u. MAICO-APP (air@home) für mobile Geräte-Ansteuerung, Liveberichte über Webtool, DIBT-Zulassung, KNX-/ Modbus- und EnOcean-Anbindung möglich
SA100ID04
Anlagenart
Wohnungslüftungsgerät zentral, Zu- und Abluft (für eine Wohneinheit)
SA110ID04
Geräteart
mit Wärme- und Feuchterückgewinnung
SA200ID03
Heat recovery system
mit Platten-Wärmeübertrager (rekuperativ)
SA250ID03
Heat supply for supply air reheating
ohne Wärmezufuhr
SA260ID03
Heat output of heat recovery system
Luft (Zuluft)
SA300ID03
Casing material
101
SA350ID03
Mounting type
wand- oder Deckeneinbau
SA400ID03
Heat source
Abluft
SA450ID03
Frost protection
unbesetzt
SA500ID03
Design
Linksausführung
SA550ID03
Air duct connections
horizontal
SA560ID03
Installation
innen
SA700ID04
Product description
WS 300 Flat L
SA700ID05
maximum volume flow rate supply air
300.000 m³/h
SA700ID06
nominal volume flow rate supply air
210.000 m³/h
SA700ID07
minimum volume flow rate supply air
80.000 m³/h
SA700ID08
maximum volume flow rate extract air
300.000 m³/h
SA700ID09
nominal volume flow rate extract air
210.000 m³/h
SA700ID10
minimum volume flow rate extract air
80.000 m³/h
SA700ID11
electric power consumption (basic unit)
0.039 kW
SA700ID12
nominal current (basic unit)
0.170 A
SA700ID15
electrical connection (basic unit)
1/N/PE230V
SA700ID16
voltage (basic unit)
230 V
SA700ID17
frequency
50 Hz
SA700ID20
maximum ambient temperature
40 °C
SA700ID21
maximum sound pressure level at unit
38.500 dB(A)
SA700ID33
trap
no
SA700ID34
condensate pan
no
SA700ID38
10
SA700ID39
46.5
ARTNR
Article number
0095.0141
CTN
Customs Tariff Number
84195080
LODDEST
LOD Destination
LODLEVEL
LOD Level
FV
Air flow volume
80 - 300 m³/h
SEC
SEC average
-39 kWh/(m²*a)
EZZ
Energy efficiency class
A
SS
Type of voltage
Alternating current
BS
Rated voltage
230 V
NF
Frequency
50 / 60 Hz
LAN
Power consumption in accordance with DIN EN 13141-7 (A7)
39 W
SBL
Stand-by power consumption
< 1 W
IM
Imax
1.5 A
SA
Degree of protection
IP 00
DZL
DIBT approval
Yes
PZZ
PHI certification
no
SYSA
System type
Centralised
MG
Housing Material
Plastic EPP/sheet steel
MW
Heat exchanger material
Synthetic material
MI
Inner coating material
Plastic EPP
F
Colour
black / traffic white
G
Weight
42 kg
FK
Filter class
G4/F7 ISO Coarse 80 % (G4) / ISO ePM1 60 % (F7)
ADM
Connection diameter
160 mm
B
Width
700 mm
H
Height
300 mm
T
Depth
1500 mm
TEMP
Airstream temperature at IMax
-20 up to 50 °C
WBSG
Max. degree of heat provision in accordance with DIN EN 13141-7 (A7)
91 %
WBA
Heat exchanger construction type
Enthalpy cross-counterflow
BP
Bypass
no
VR
Frost protection
no
EW
Enthalpy heat exchanger
Yes
FSS
Antifreeze circuit
Yes
SSCH
Summer circuit
ECO exhaust air / ECO supply air
FU
Filter monitoring
time-controlled (controlled by differential pressure as option)
FE
Humidity control
integrated
CO2
CO2-control
SKD
LQ
Air quality control (optional)
EAQ 10/3
KNX
KNX connection (optional)
K-SM
MODBUS
MODBUS interface
integrated
BIL
Control unit included in scope of delivery
RLS 1 WR, App dB(A)
BT
Control unit (optional)
RLS T1 WS,RLS T2 WS, RLS G1 WS
FEO
EnOcean wireless integration (optional)
E-SM
MA
Mobile control
Yes
SG
Housing emission sound pressure level
37 / (Spacing 1m, sound absorption 10 m2) dB(A)
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0095.0141/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models