Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
D-M-E
Description
ZB Flanges - DME
Bill of material
ZB401
REF
Catalog Number
L
Length
mm
W
Height
mm
K
Height K
mm
A
Diameter A
mm
D
Diameter D
mm
E
Diameter E
mm
J
Height J
mm
T
Width
mm
B
Diameter B
mm
C
Diameter C
mm
F
Dim F
mm
G
Dim G
mm
H
Dim H
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    ZF Guideways - DME
    D-M-E
    ZS Fixing plates - DME
    D-M-E
    ZZ Racks - DME
    D-M-E
    ZHU End caps-out - DME
    D-M-E
    ZG Base construction - DME - ZG body
    D-M-E
    ZHI End caps-in - DME
    D-M-E
    ZE Limit switches - DME
    D-M-E
    ZL Gibs - DME
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    Alignment Plate - Hydraulic Unscrewing Device
    D-M-E
    Hydraulic Cylinder - Hydraulic Unscrewing Device
    D-M-E
    WZ 1030 Pinion shafts - DME -  Mat.: 1.2767  ~ 830 N/mm2
    D-M-E
    HZ 160 R Hydraulic cylinder - DME
    D-M-E
    Pipe Thred Adapters - ZG - Mold and Die Components
Previews
3D
Dimension
2D
Download CAD models