Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
zdn01
Bill of material
ZDN01-32-DPN-24V-10-40S-32ZPN3.7
CODE
ZDN01
DJWJCC
32 mm
DJXS
DY
24V
GL
W
KZDL
0.4 A
KZZS
5000 RPM
EDDL
0.7 A
EDZS
4000 RPM
EDLJ
0.024 N.M
DJSM
2000 H
JSB
SCZZS
1081 r/min
YXLJ
0.0800 n/m
JSJS
1
JSXXH
32ZPN
L
25.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    zdn03
    VIPDO
    zdn02
    MÄDLER
    MAE-KGM-CRO-A-1/STUFIG - Small Geared Motors Type CRO, 230V, 230V, Version A, 1-stage, up to 50 Ncm
    VIPDO
    zdn12
    VIPDO
    zdn07
    MÄDLER
    MAE-KGM-SF-24V - Helical Small Geared Motor SF with DC motor, 24V
    VIPDO
    zdn10
    VIPDO
    zdn08
    MÄDLER
    MAE-KGM-SFP-24V-GR2 - Planeten-Kleingetriebemotor SFT mit Gleichstrommotor 24V, Größe 2
    VIPDO
    zdn06
    MÄDLER
    MAE-KGM-SG-24V-ABTRS-1/2 - Small Worm Geared Motors Type SG-H with DC Motor 24V, with output shaft side 1 or side 2
    VIPDO
    zdn04
    VIPDO
    zdn11
Previews
3D
2D
Download CAD models