Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
ZE Limit switches - DME
Bill of material
ZE2540
REF
Catalog Number
ZE2540
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    ZF Guideways - DME
    D-M-E
    ZG Base construction - DME - ZG body
    D-M-E
    ZZ Racks - DME
    D-M-E
    ZHI End caps-in - DME
    D-M-E
    Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material 1.2210
    D-M-E
    ZB Flanges - DME
    D-M-E
    ZS Fixing plates - DME
    D-M-E
    ZHU End caps-out - DME
    D-M-E
    WZ 1040 Spur-toothed wheels - DME -  Mat.: 1.0503 (C 45)  ~ 690 N/mm2
    D-M-E
    WZ 1010 Coarse pitch nuts - DME -  Mat.: Steel - special-polyamid <=80°C
    D-M-E
    WZ 1000 Coarse pitch axles - DME -  Mat.: ~1.0727  ~ 980 N/mm2
    D-M-E
    VA Vacuum-/Compressed air-valves - DME
    D-M-E
    AKO Accelerated knock-outs - DME
    D-M-E
    Flexible Ejector - Guide Bushes - AW 282 CUMSA, Material Bronze
Previews
3D
Dimension
2D
Download CAD models